Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 51172-MP |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 360 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 405000 N |
Fillet Radius |
N/A 2 mm |
UPC Code |
N/A 4012801351492 |
Outside Diameter |
N/A 440 mm |
Overall Width |
N/A 65 mm |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Static Load Rating |
N/A 2020000 N |
Thrust Bearing Type |
N/A Single-Direction |