Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6221 |
Bore Diameter |
N/A 105 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 141000 N |
Fillet Radius |
N/A 2.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4750 rpm |
Number of Rows |
N/A Single-Row |
Operating Temperature [Max] |
N/A +120 ÂșC |
Outer Ring Width |
N/A 36 mm |
Outside Diameter |
N/A 190 mm |
Overall Width |
N/A 36 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 62 |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 105000 N |
Weight |
N/A 8.14 lb |