COMPANY HEADER
Print Back
6222-2Z Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6222-2Z

Bore Diameter

N/A 110 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Shielded

Dynamic Load Rating

N/A 153000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 3800 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 120 ÂșC

Outer Ring Width

N/A 38 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 38 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal)

Fill Slot

N/A Non-Fill Slot

Series

N/A 62

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 117000 N

Weight

N/A 10.200 lb