COMPANY HEADER
Print Back
4216-B-TVH Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 4216-B-TVH

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Cage Material

N/A Polyamide

Closure Type

N/A Open

Dynamic Load Rating

N/A 86000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 4450 rpm

Number of Rows

N/A Double-Row

Operating Temperature [Max]

N/A +120 ÂșC

Outer Ring Width

N/A 33 mm

Outside Diameter

N/A 140 mm

Overall Width

N/A 33 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 42

Standards Met

N/A DIN 625-3

Static Load Rating

N/A 90000 N

Weight

N/A 4.71 lb