Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6021-2RSR |
Bore Diameter |
N/A 105 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 75000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -30 to 110 ÂșC |
Outer Ring Width |
N/A 26 mm |
Outside Diameter |
N/A 160 mm |
Overall Width |
N/A 26 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 60 |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 64000 N |