Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 4201-BB-TVH |
Bore Diameter |
N/A 12 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 10000 N |
Fillet Radius |
N/A 0.6 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 22800 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature [Max] |
N/A +120 ÂșC |
Outer Ring Width |
N/A 14 mm |
Outside Diameter |
N/A 32 mm |
Overall Width |
N/A 14 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 42 |
Standards Met |
N/A DIN 625-3 |
Static Load Rating |
N/A 5500 N |