Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 6064-M |
Bore Diameter |
N/A 320 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 405000 N |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2260 rpm |
Operating Temperature [Max] |
N/A +200 ÂșC |
Outer Ring Width |
N/A 74 mm |
Outside Diameter |
N/A 480 mm |
Overall Width |
N/A 74 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 60 |
Standards Met |
N/A DIN 625-1 |
Static Load Rating |
N/A 560000 N |