Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 608-2Z |
Bore Diameter |
N/A 8 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Double Shielded |
Dynamic Load Rating |
N/A 3500 N |
Fillet Radius |
N/A 0.3 mm |
UPC Code |
N/A 4012801202190 |
Maximum Speed |
N/A 40000 rpm |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 22 mm |
Overall Width |
N/A 7 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 1370 N |