Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 4110 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 50 mm |
Dynamic Load Rating |
N/A 12100 lbf |
Maximum Speed |
N/A 3100 rpm |
Outside Diameter |
N/A 78 mm |
Outside Diameter Design |
N/A Sphered |
Overall Width |
N/A 25 mm |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A 4100 |
Static Load Rating |
N/A 27000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 1.02 lb |