Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 2918 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 90 mm |
Dynamic Load Rating |
N/A 11900 lbf |
Maximum Speed |
N/A 1900 rpm |
Outside Diameter |
N/A 120 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 22 mm |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A 2900 |
Static Load Rating |
N/A 35000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 1.96 lb |