Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A B9 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 1.0000 in |
Dynamic Load Rating |
N/A 37800 N |
UPC Code |
N/A 4054364044329 |
Maximum Speed |
N/A 4000 rpm |
Outside Diameter |
N/A 1.9690 in |
Overall Width |
N/A 0.7500 in |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Static Load Rating |
N/A 67000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.44 lb |