Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A B27 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 2.1250 in |
Dynamic Load Rating |
N/A 13600 lbf |
Maximum Speed |
N/A 2100 rpm |
Outside Diameter |
N/A 3.5940 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.8750 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Series |
N/A B |
Static Load Rating |
N/A 34000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 1.40 lb |