Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A B29 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 2.2500 in |
Dynamic Load Rating |
N/A 14000 lbf |
Maximum Speed |
N/A 2000 rpm |
Outside Diameter |
N/A 3.7190 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.8750 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Series |
N/A B |
Static Load Rating |
N/A 36000 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 1.48 lb |