Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A D3 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.6250 in |
Dynamic Load Rating |
N/A 18200 N |
UPC Code |
N/A 4047643177771 |
Maximum Speed |
N/A 6000 rpm |
Outside Diameter |
N/A 1.3440 in |
Overall Width |
N/A 0.5630 in |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Static Load Rating |
N/A 29800 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.17 lb |