Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A D4 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.6875 in |
Dynamic Load Rating |
N/A 4100 lbf |
Maximum Speed |
N/A 6000 rpm |
Outside Diameter |
N/A 1.3440 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.5625 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Series |
N/A D |
Static Load Rating |
N/A 6700 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.16 lb |