Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A EW-1/4 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.2500 in |
Dynamic Load Rating |
N/A 1260 N |
Maximum Speed |
N/A 18000 rpm |
Outside Diameter |
N/A 0.6560 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.2500 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Flat |
Separable or Banded |
N/A Separable |
Series |
N/A EW |
Static Load Rating |
N/A 450 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.02 lb |