Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A FTO10 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.3750 in |
Dynamic Load Rating |
N/A 1030 N |
UPC Code |
N/A 4012802564471 |
Maximum Speed |
N/A 15000 rpm |
Outside Diameter |
N/A 0.6880 in |
Overall Width |
N/A 0.2810 in |
Race |
N/A Flat |
Separable or Banded |
N/A Separable |
Static Load Rating |
N/A 500 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.02 lb |