Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GT1 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.5000 in |
Dynamic Load Rating |
N/A 2330 lbf |
Maximum Speed |
N/A 8500 rpm |
Outside Diameter |
N/A 1.2190 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.5625 in |
Precision Rating |
N/A Not Rated |
Race |
N/A Grooved |
Separable or Banded |
N/A Separable |
Series |
N/A GT |
Static Load Rating |
N/A 3750 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.12 lb |