Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 2003 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.4063 in |
Dynamic Load Rating |
N/A 4750 N |
UPC Code |
N/A 4012802488722 |
Maximum Speed |
N/A 14000 rpm |
Outside Diameter |
N/A 0.75 in |
Overall Width |
N/A 0.2500 in |
Race |
N/A Flat |
Separable or Banded |
N/A Separable |
Static Load Rating |
N/A 6800 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.02 lb |