Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A D5 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 0.7500 in |
Dynamic Load Rating |
N/A 18900 N |
UPC Code |
N/A 4047643324700 |
Maximum Speed |
N/A 5500 rpm |
Outside Diameter |
N/A 1.4690 in |
Overall Width |
N/A 0.5630 in |
Race |
N/A Grooved |
Separable or Banded |
N/A Banded |
Static Load Rating |
N/A 32500 N |
Thrust Bearing Type |
N/A Single-Direction |