Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZKLF1762-2RS-PE |
Bore Diameter |
N/A 17 mm |
Cage Material |
N/A Plastic |
Dynamic Load Rating |
N/A 4250 lbf |
Maximum Speed |
N/A 3300 rpm |
Operating Temperature Range |
N/A -30 to 120 ÂșC |
Outside Diameter |
N/A 62 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 25 mm |
Precision Rating |
N/A ABEC 5 (International Organization for Standardization (ISO) Class 5) |
Series |
N/A ZKLF |
Static Load Rating |
N/A 7000 lbf |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 1.19 lb |