COMPANY HEADER
Print Back
902 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 902

Bearing Material

N/A Steel

Bore Diameter

N/A 15 mm

Dynamic Load Rating

N/A 4340 lbf

Maximum Speed

N/A 8000 rpm

Outside Diameter

N/A 35 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 14 mm

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A 900

Static Load Rating

N/A 6290 lbf

Thrust Bearing Type

N/A Single-Direction