Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 562008P5 |
Series |
N/A 5620 |
Bore Diameter |
N/A 40 mm |
Fillet Radius |
N/A 0.6 mm |
Maximum Speed |
N/A 9400 rpm |
Outside Diameter |
N/A 68 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 36 mm |
Precision Rating |
N/A Not Rated |
Static Load Rating |
N/A 58.5 kN |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 0.98 lb |