Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 51213 |
Series |
N/A 512 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 65 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 75000 N |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 2700 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 100 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 27 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Separable or Banded |
N/A Separable |
Static Load Rating |
N/A 189000 N |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 1.64 lb |