Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 51307 |
Series |
N/A 513 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Steel |
Cage Type |
N/A Pressed |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 12500 lbf |
Fillet Radius |
N/A 1 mm |
Harmonization Code |
N/A 8482.10.5008 |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 3500 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 68 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 24 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Separable or Banded |
N/A Separable |
Static Load Rating |
N/A 23600 lbf |
Thrust Bearing Type |
N/A Single-Direction |
Weight |
N/A 0.844 lb |