COMPANY HEADER
Print Back
TP60X24TUFP Top Angle Take-Up Frame 7"
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A TP60X24TUFP

Series

N/A TP

Bolt Center-to-Center Length

N/A 48.0000 in

Bolt Center-to-Center Width

N/A 2.5000 in

Bottom Type

N/A Channel Bottom

Frame Material

N/A Carbon Steel

Height to Center Line

N/A 7.0000 in

UPC Code

N/A 841946113511

Overall Height

N/A 14.2150 in

Overall Length

N/A 50.5000 in

Rod Diameter

N/A 1-1/4 in

Travel

N/A 24.0000 in

Weight

N/A 102.2 lb

Features & Benefits

Features & Benefits

N/A
  • PCI Top Angle Take-Up Frames offer heavy duty rugged construction and feature added protection for the threaded adjustment rod
  • The top angle which protects the adjustment rod is easily removable via two bolts offering access to the bearing
  • Top Angle Frames are top mounted and use Take-Up bearings with round bottom housings