Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TP30X12TUFP-SS |
Series |
N/A TP |
Bolt Center-to-Center Length |
N/A 28.5000 in |
Bottom Type |
N/A Channel Bottom |
Frame Material |
N/A 300 Stainless Steel |
Height to Center Line |
N/A 4.3750 in |
UPC Code |
N/A 841946124258 |
Overall Height |
N/A 9.8900 in |
Overall Length |
N/A 30.5000 in |
Rod Diameter |
N/A 1 in |
Travel |
N/A 12.0000 in |
Weight |
N/A 45.52 lb |
Features & Benefits |
N/A
|