Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TP50X12TUFP-SS |
Series |
N/A TP |
Bolt Center-to-Center Length |
N/A 32.0000 in |
Bolt Center-to-Center Width |
N/A 2.0000 in |
Bottom Type |
N/A Channel Bottom |
Frame Material |
N/A 300 Stainless Steel |
Height to Center Line |
N/A 5.4375 in |
UPC Code |
N/A 841946124319 |
Overall Height |
N/A 12.4310 in |
Overall Length |
N/A 34.5000 in |
Rod Diameter |
N/A 1-1/4 in |
Travel |
N/A 12.0000 in |
Weight |
N/A 66.39 lb |
Features & Benefits |
N/A
|