Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A TP60X24TUFP-SS |
Series |
N/A TP |
Bolt Center-to-Center Length |
N/A 48.0000 in |
Bolt Center-to-Center Width |
N/A 2.5000 in |
Bottom Type |
N/A Channel Bottom |
Frame Material |
N/A 300 Stainless Steel |
Height to Center Line |
N/A 7.0000 in |
UPC Code |
N/A 841946124364 |
Overall Height |
N/A 14.2150 in |
Overall Length |
N/A 50.5000 in |
Rod Diameter |
N/A 1-1/4 in |
Travel |
N/A 24.0000 in |
Weight |
N/A 102.2 lb |
Features & Benefits |
N/A
|