COMPANY HEADER
Print Back
422H2-04 100 mV 0.25% Transducer 100 psig
Unit of Measure

Specifications

Manufacturer Part Number

N/A 422H2-04

Supplier Name

N/A Barksdale Inc

Pressure Range

N/A 0 to 100 psi

Output Voltage

N/A 100 mV

Electrical Connection

N/A Unshielded Jacketed #22AWB Cable (1 meter)

Direct Current (DC) Excitation Voltage

N/A 10 V

Process Connection

N/A 1/4 National Pipe Thread (NPT) Male Thread

Series

N/A 422

Temperature Range

N/A -40 to 185 ºF

Transducer Type

N/A Transducer - General Industrial (Unamplified)

Weight

N/A 4.6 oz

Features & Benefits

Features & Benefits

N/A
  • General purpose, industrial grade transducer
  • Diffused silicon sensor for high accuracy and reliability
  • Rugged stainless steel construction
  • Built-in pressure snubber for high pressure applications (2000 psi and above)
  • Wide range of electrical connections available