Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TRTU0604B-20 |
Color |
N/A Black |
Fluid Type |
N/A Air Water |
Length |
N/A 20 m |
Material Specification |
N/A Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0 |
Minimum Bend Radius |
N/A 50 mm |
Operating Temperature [Min] |
N/A 50 ºF |
Operating Temperature [Max] |
N/A 104 ºF |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Fire Spatter |
Tube Inside Diameter |
N/A 0.158 in4 mm |
Inside Tube Material |
N/A Polyurethane |
Outside Tube Material |
N/A Flame Retardant Polyolefin |
Middle Tube Material |
N/A Polyolefin Resin |
Tube Outside Diameter |
N/A 0.236 in6 mm |
Typical Applications |
N/A Flame Resistance General Purpose Air/Water |
Weight |
N/A 3.06 lb |