COMPANY HEADER
Print Back
10-TU0425B-20 Tubing, Polyurethane Clean
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A 10-TU0425B-20

Color

N/A Black

Media

N/A Air Water

Fluid Type

N/A Air Water

Length

N/A 20 m

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 0.600 lb