COMPANY HEADER
Print Back
10-TU0604G-20 Tubing, Clean Room
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A 10-TU0604G-20

Color

N/A Green

Media

N/A Air Water

Fluid Type

N/A Air Water

Length

N/A 20 m

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.55 lb