COMPANY HEADER
Print Back
TW04B-20 Tube
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TW04B-20

Color

N/A White

Media

N/A Air Only

Fluid Type

N/A Air

Length

N/A 20 m

Tube Material

N/A Soft Nylon

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A Coaxial General Purpose Air

Weight

N/A 0.48 lb