Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TH0806N-20 |
Color |
N/A Translucent |
Fluid Type |
N/A Air Inert Gas Water |
Length |
N/A 20 m |
Material |
N/A Fluorinated Ethylene Propylene Resin |
Material Specification |
N/A Complies with FDA 177-1550 dissolution test. |
Operating Pressure at Room Temperature |
N/A 145 psi |
Physical Resistance |
N/A Chemical Heat |
Recommended Radius |
N/A 60 mm |
Tube Close Bend Radius |
N/A 40 mm |
Tube Inside Diameter |
N/A 0.236 in6 mm |
Tube Material |
N/A Fluoropolymer (Fluorinated ethylene propylene (FEP)) |
Tube Outside Diameter |
N/A 0.313 in8 mm |
Typical Applications |
N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
Weight |
N/A 1.52 lb |