COMPANY HEADER
Print Back
TH1209R-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TH1209R-20

Color

N/A Red (Translucent)

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Material

N/A Fluorinated Ethylene Propylene Resin

Material Specification

N/A Complies with FDA 177-1550 dissolution test.

Operating Pressure at Room Temperature

N/A 145 psi

Recommended Radius

N/A 100 mm

Tube Close Bend Radius

N/A 65 mm

Tube Inside Diameter

N/A 0.354 in9 mm

Tube Material

N/A Fluoropolymer (Fluorinated ethylene propylene (FEP))

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas