COMPANY HEADER
Print Back
TUH0644BU-20 Tubing 20 m Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUH0644BU-20

Color

N/A Blue

Fluid Type

N/A Air

Shore D Hardness

N/A 57 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 18 mm

Operating Temperature [Min]

N/A -4 ºF

Operating Temperature [Max]

N/A 140 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.173 in4.4 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 0.87 lb