COMPANY HEADER
Print Back
TL1210-10 Fluoro Resin Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TL1210-10

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 10 m

Minimum Bend Radius

N/A 110 mm

Operating Pressure at Room Temperature

N/A 101 psi

Physical Resistance

N/A Chemical Heat

Tube Inside Diameter

N/A 0.394 in10 mm

Tube Material

N/A Super Perfluoroalkoxy Alkanes (PFA)

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 0.53 lb