Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIL11-20 |
Color |
N/A Translucent |
Fluid Type |
N/A Air Inert Gas Water |
Length |
N/A 20 m |
Minimum Bend Radius |
N/A 30 mm |
Operating Pressure at Room Temperature |
N/A 145 psi |
Tube Inside Diameter |
N/A 0.250 in |
Tube Material |
N/A Super Perfluoroalkoxy Alkanes (PFA) |
Tube Outside Diameter |
N/A 0.375 in |
Typical Applications |
N/A General Purpose Air/Water Heat Resistance Inert Gas |
Weight |
N/A 2.29 lb |