Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIL25-16 |
Color |
N/A Translucent |
Fluid Type |
N/A Air Inert Gas Water |
Length |
N/A 50 ft |
Minimum Bend Radius |
N/A 290 mm |
Operating Pressure at Room Temperature |
N/A 73 psi |
Tube Inside Diameter |
N/A 0.875 in |
Tube Material |
N/A Super Perfluoroalkoxy Alkanes (PFA) |
Tube Outside Diameter |
N/A 1.000 in |
Typical Applications |
N/A General Purpose Air/Water Heat Resistance Inert Gas |
Weight |
N/A 8.800 lb |