Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIV13R-153 |
Color |
N/A Red |
Fluid Type |
N/A Air |
Length |
N/A 500 ft |
Material Specification |
N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 |
Operating Temperature [Max] |
N/A 200 ºF |
Minimum Bend Radius |
N/A 50.8 mm |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Medium |
N/A Reinforced - Air Only |
Operating Pressure at Room Temperature |
N/A 150 psi |
Tube Material |
N/A Nylon (Polyamide) |
Tube Outside Diameter |
N/A 0.500 in |
Typical Applications |
N/A Air Brake General Purpose Air |
Weight |
N/A 35.20 lb |