COMPANY HEADER
Print Back
TPH0806W-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TPH0806W-100

Color

N/A White

Fluid Type

N/A Air Nitrogen Gas Pure Water

Hardness

N/A Shore D 90

Length

N/A 100 m

Tube Inside Diameter

N/A 0.236 in5 mm

Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A Clean Room General Purpose Air/Water

Weight

N/A 5.49 lb