COMPANY HEADER
Print Back
TPH1075Y-20 Tubing 10 mm OD 7.5 mm ID
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TPH1075Y-20

Color

N/A Yellow

Fluid Type

N/A Air Nitrogen Gas Pure Water

Hardness

N/A Shore D 90

Length

N/A 20 m

Tube Inside Diameter

N/A 0.295 in7.5 mm

Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.394 in10 mm

Typical Applications

N/A Clean Room General Purpose Air/Water

Weight

N/A 2.2 lb