COMPANY HEADER
Print Back
TU0805R-20 8 mm Tubing Red
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU0805R-20

Color

N/A Red

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 20 mm

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.58 lb