COMPANY HEADER
Print Back
TAU3220B-100 Tubing 100 meter (ANTI-
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TAU3220B-100

Color

N/A Black

Fluid Type

N/A Air

Shore A Hardness

N/A 95 duro

Length

N/A 100 m

Operating Medium

N/A Air Only

Tube Inside Diameter

N/A 0.079 in2 mm

Tube Outside Diameter

N/A 0.126 in3.2 mm

Weight

N/A 3.21 lb