COMPANY HEADER
Print Back
TFU0805B-3 Tube
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TFU0805B-3

Color

N/A Black

Fluid Type

N/A Air

Shore A Hardness

N/A 95 duro

Operating Temperature [Max]

N/A 140 ºF

Operating Medium

N/A Air Only

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 2.74 lb