COMPANY HEADER
Print Back
TIUB13BU-20 Tubing, 0.500" OD, Blue, 20 m
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB13BU-20

Color

N/A Blue

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 1.38 in

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion Chemical Cut Kink Tear

Tube Inside Diameter

N/A 0.330 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.500 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 3.84 lb

Features & Benefits

Features & Benefits

N/A
  • Manufactured from polyether resin, insuring the longest possible tube life due to its immunity to hydrolysis
  • Available in eight "Ship Quick" colors, in standard stocked lengths of 66', 100', 500', 1000' and 1640'