Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIUB07S1-33 |
Color |
N/A Silver |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore A 95 |
Length |
N/A 100 ft |
Minimum Bend Radius |
N/A 0.91 in |
Operating Pressure at Room Temperature |
N/A 116 psi |
Tube Inside Diameter |
N/A 0.170 in |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.25 in |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 3.07 lb |