COMPANY HEADER
Print Back
TIUB07G4-33 Tubing (Dark Green 0.250")
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB07G4-33

Color

N/A Green (Dark)

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 100 ft

Minimum Bend Radius

N/A 0.91 in

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.170 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.250 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 2.33 lb