COMPANY HEADER
Print Back
TIUB11GR1-33 3/8" 100' Gray
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB11GR1-33

Color

N/A Gray (Solid)

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 ft

Minimum Bend Radius

N/A 1.06 in

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion Chemical Cut Kink Tear

Tube Inside Diameter

N/A 0.250 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 6.23 lb